JAJSDP1B December 2016 – April 2017 LDC2112 , LDC2114
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | 2.2 | V | |
VI | Voltage on SCL, SDA | –0.3 | 3.6 | V |
Voltage on any other pin | –0.3 | 2.2(2) | V | |
TJ | Junction temperature | –40 | 85 | ℃ |
TSTG | Storage temperature | –65 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.71 | 1.89 | V | |
TJ | Junction temperature | –40 | 85 | °C |
THERMAL METRIC(1) | LDC2112/LDC2114 | UNIT | ||
---|---|---|---|---|
DSBGA | TSSOP | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 81.8 | 105.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.4 | 40.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 18.2 | 50.2 | °C/W |
ΨJT | Junction-to-top characterization parameter | 0.3 | 3.6 | °C/W |
ΨJB | Junction-to-board characterization parameter | 18 | 49.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
VDD | Supply voltage | 1.71 | 1.8 | 1.89 | V | |
IDDNP | Normal power mode supply current (4 channels)(1)(2)(3) | 4 channels, 40 SPS per channel, 1 ms sampling window per channel, LPWRB = VDD |
0.49 | mA | ||
IDDNP | Normal power mode supply current (2 channels)(1)(2) | 2 channels, 40 SPS per channel, 1 ms sampling window per channel, LPWRB = VDD |
0.26 | mA | ||
IDDLP | Low power mode supply current(1)(2) | 1 channel, 1.25 SPS per channel, 1 ms sampling window per channel, LPWRB = Ground |
9 | µA | ||
IDDSB | Standby supply current | No button active (EN = 0x00) | 5 | 7 | µA | |
SENSOR | ||||||
ISENSOR, MAX | Sensor maximum current drive | Registers SENSORn_CONFIG: RPn = 0 (4) | 2.5 | mA | ||
RP, MIN | Sensor minimum parallel resonant impedance | 350 | Ω | |||
RP, MAX | Sensor maximum parallel resonant impedance | 10 | kΩ | |||
fSENSOR | Sensor resonant frequency | 1 | 30 | MHz | ||
QSENSOR, MIN | Sensor minimum quality factor | 5 | ||||
QSENSOR, MAX | Sensor maximum quality factor | 30 | ||||
VSENSOR, PP | Sensor oscillation peak-to-peak voltage | Measured on the INn(4) pins with reference to COM. | 0.9 | V | ||
CIN | Sensor input pin capacitance | 17 | pF | |||
CONVERTER | ||||||
SRNP, MIN | Minimum normal power mode scan rate(5) | LPWRB = VDD | 7 | 10 | 13 | SPS |
SRNP, MAX | Maximum normal power mode scan rate(5) | LPWRB = VDD | 56 | 80 | 104 | SPS |
SRLP, MIN | Minimum low power mode scan rate(5) | LPWRB = Ground | 0.438 | 0.625 | 0.813 | SPS |
SRLP, MAX | Maximum low power mode scan rate(5) | LPWRB = Ground | 3.5 | 5 | 6.5 | SPS |
Resolution | Data code width | 12 | Bits |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOLTAGE LEVELS | ||||||
VIH | Input high voltage | 0.8 × VDD | V | |||
VIL | Input low voltage | 0.2 × VDD | V | |||
VOH | Output high voltage | ISOURCE = 400 µA | 0.8 × VDD | V | ||
VOL | Output low voltage | ISINK = 400 µA | 0.2 × VDD | V | ||
IL | Digital input leakage current | –500 | 500 | nA |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VOLTAGE LEVELS | ||||||
VIH | Input high voltage | 0.7 × VDD | V | |||
VIL | Input low voltage | 0.3 × VDD | V | |||
VOL | Output low voltage | 3 mA sink current | 0.2 × VDD | V | ||
HYS | Hysteresis(1) | 0.05 × VDD | V | |||
I2C TIMING CHARACTERISTICS | ||||||
fSCL | Clock frequency | 400 | kHz | |||
tLOW | Clock low time | 1.3 | µs | |||
tHIGH | Clock high time | 0.6 | µs | |||
tHD;STA | Hold time repeated START condition | After this period, the first clock pulse is generated. | 0.6 | µs | ||
tSU;STA | Set-up time for a repeated START condition | 0.6 | µs | |||
tHD;DAT | Data hold time | 0 | µs | |||
tSU;DAT | Data set-up time | 100 | ns | |||
tSU;STO | Set-up time for STOP condition | 0.6 | µs | |||
tBUF | Bus free time between a STOP and START condition | 1.3 | µs | |||
tVD;DAT | Data valid time | 0.9 | µs | |||
tVD;ACK | Data valid acknowledge time | 0.9 | µs | |||
tSP | Pulse width of spikes that must be suppressed by the input filter(1) | 50 | ns |