6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
Supply voltage |
|
±18 |
V |
Power dissipation |
(Package limitation, see (3)) |
|
500 |
mW |
Operating ambient temperature |
–25 |
85 |
°C |
Input voltage |
|
±18 |
V |
Logic-to-logic reference differential voltage (see (4)) |
7 |
−30 |
V |
Output short circuit duration |
Indefinite |
|
Hold capacitor short circuit duration |
|
10 |
sec |
Lead temperature |
H package (soldering, 10 sec.) |
|
260 |
°C |
N package (soldering, 10 sec.) |
|
260 |
°C |
M package: vapor phase (60 sec.) |
|
215 |
°C |
Infrared (15 sec.) |
|
220 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the TI Sales Office/ Distributors for availability and specifications.
(3) The maximum power dissipation must be derated at elevated temperatures and is dictated by TJMAX, RθJA, and the ambient temperature, TA. The maximum allowable power dissipation at any temperature is PD = (TJMAX − TA) / RθJA, or the number given in the Absolute Maximum Ratings, whichever is lower. The maximum junction temperature, TJMAX, for the LF298-MIL is 115°C.
(4) Although the differential voltage may not exceed the limits given, the common-mode voltage on the logic pins may be equal to the supply voltages without causing damage to the circuit. For proper logic operation, however, one of the logic pins must always be at least 2 V below the positive supply and 3 V above the negative supply.
6.4 Electrical Characteristics
The following specifications apply for –VS + 3.5 V ≤ VIN ≤ +VS – 3.5 V, +VS = +15 V, –VS = –15 V, TA = TJ = 25°C, Ch = 0.01 µF, RL = 10 kΩ, LOGIC REFERENCE = 0 V, LOGIC HIGH = 2.5 V, LOGIC LOW = 0 V unless otherwise specified.
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
Input offset voltage(1) |
TJ = 25°C |
|
1 |
3 |
mV |
Full temperature range |
|
|
5 |
mV |
Input bias current(1) |
TJ = 25°C |
|
5 |
25 |
nA |
Full temperature range |
|
|
75 |
nA |
Input impedance |
TJ = 25°C |
|
10 |
|
GΩ |
Gain error |
TJ = 25°C, RL= 10k |
|
0.002% |
0.005% |
|
Full temperature range |
|
|
0.02% |
|
Feedthrough attenuation ratio at 1 kHz |
TJ = 25°C, Ch = 0.01 µF |
86 |
96 |
|
dB |
Output impedance |
Tj = 25°C, “HOLD” mode |
|
0.5 |
2 |
Ω |
Full temperature range |
|
|
4 |
Ω |
HOLD step(2) |
TJ = 25°C, Ch = 0.01 µF, VOUT = 0 |
|
0.5 |
2 |
mV |
Supply current(1) |
TJ ≥ 25°C |
|
4.5 |
5.5 |
mA |
Logic and logic reference input current |
TJ = 25°C |
|
2 |
10 |
µA |
Leakage current into hold capacitor(1) |
TJ = 25°C, hold mode(3) |
|
30 |
100 |
pA |
Acquisition time to 0.1% |
ΔVOUT = 10 V, Ch = 1000 pF |
|
4 |
|
µs |
CH = 0.01 µF |
|
20 |
|
µs |
Hold capacitor charging current |
VIN – VOUT = 2 V |
|
5 |
|
mA |
Supply voltage rejection ratio |
VOUT = 0 |
80 |
110 |
|
dB |
Differential logic threshold |
TJ = 25°C |
0.8 |
1.4 |
2.4 |
V |
(1) These parameters ensured over a supply voltage range of ±5 to ±18 V, and an input range of –VS + 3.5 V ≤ VIN ≤ +VS – 3.5 V.
(2) Hold step is sensitive to stray capacitive coupling between input logic signals and the hold capacitor. 1 pF, for instance, will create an additional 0.5-mV step with a 5-V logic swing and a 0.01-µF hold capacitor. Magnitude of the hold step is inversely proportional to hold capacitor value.
(3) Leakage current is measured at a junction temperature of 25°C. The effects of junction temperature rise due to power dissipation or elevated ambient can be calculated by doubling the 25°C value for each 11°C increase in chip temperature. Leakage is guaranteed over full input signal range.