SNVS739F December 2011 – October 2016 LM10504
PRODUCTION DATA.
Solid-State Drives
The LM10504 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for solid-state and flash drives.
The LM10504 operates cooperatively with ASIC to optimize the supply voltage for low-power conditions and power saving modes through the SPI interface. It also supports a 250-mA LDO and a programmable interrupt comparator.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM10504 | DSBGA (34) | 2.80 mm × 2.80 mm |