SNVS739F December 2011 – October 2016 LM10504
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | Interrupt | O | Digital output of comparator to signal interrupt condition. |
A2 | LDO | P | LDO regulator output voltage. |
A3 | VIN | P | Power supply input voltage. Must be present for device to work; decouple closely to D7. |
A4, B4 | FB_B1 | I/O | Buck switcher regulator 1: Voltage output feedback plus bypass power. |
A5, B5 | VIN_B1 | P | Buck switcher regulator 1: Power supply voltage input for power stage PFET, if Buck 1 is not used, tie to ground to reduce leakage. |
A6, B6 | SW_B1 | P | Buck switcher regulator 1: Power switching node, connect to inductor. |
A7, B7 | GND_B1 | P | Buck switcher regulator 1: Power ground for buck regulator. |
B1 | VIN_IO | I | Supply voltage for digital interface. |
B2 | GND | G | Connect to system ground. |
B3 | GND | G | Connect to system ground. |
C1 | SPI_CLK | I | SPI interface: Serial clock input. |
C7 | VCOMP | I | Analog input for comparator. |
D1 | SPI_DI | I | SPI interface: Serial data input. |
D7 | GND | G | Connect to system ground; decouple closely to A3. |
E1 | SPI_DO | O | SPI interface: Serial data output. |
E7 | DevSLP | I | Digital input control signal for entering device sleep mode. This is an active high pin with an internal pulldown resistor. Lowers core ASIC voltage and turns off the FLASH and I/O bucks. |
F1 | SPI_CS | I | SPI interface: Chip select. |
F2, G2 | SW_B2 | P | Buck switcher regulator 2: Power switching node, connect to inductor. |
F3 | FB_B2 | I | Buck switcher regulator 2: Voltage output feedback. |
F4 | Vselect_B3 | I | Digital input start-up control signal to change predefined output voltage of buck 3, internally pulled up as a default. |
F5 | FB_B3 | I | Buck switcher regulator 3: Voltage output feedback. |
F6, G6 | SW_B3 | P | Buck switcher regulator 3: Power switching node, connect to inductor. |
F7 | RESET | I | Digital input control signal to abort SPI transactions; resets the PMIC to default voltages. This is an active low pin with an internal pullup. |
G1 | GND_B2 | P | Buck switcher regulator 2: Power ground for buck regulator. |
G3 | VIN_B2 | P | Buck switcher regulator 2: Power supply voltage input for power stage PFET, if buck 2 is not used, tie to ground to reduce leakage. |
G4 | Vselect_B2 | I | Digital input start-up control signal to change predefined output voltage of buck 2, internally pulled down as a default. |
G5 | VIN_B3 | P | Buck switcher regulator 3: Power supply voltage input for power stage PFET. |
G7 | GND_B3 | P | Buck switcher regulator 3: Power ground for buck regulator. |