SNVS729F September 2011 – August 2014 LM10506
PRODUCTION DATA.
Solid-State Drives
The LM10506 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.
The LM10506 operates cooperatively with ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 100-mA LDO and a programmable Interrupt Comparator.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
LM10506 | DSBGA (34) | 2.84 mm x 2.84 mm |
Changes from E Revision (March 2013) to F Revision