SNVS039J June 2000 – April 2015 LM1086
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
KTT/NDE | NGN | |||
ADJ/GND | 1 | 1 | –– | Adjust pin for the adjustable output voltage version. Ground pin for the fixed output voltage versions. |
VOUT | 2, TAB | 6, 7, 8, PAD | O | Output voltage pin for the regulator. |
VIN | 3 | 2 | I | Input voltage pin for the regulator. |
N/C | 3, 4, 5 | –– | No Connection |