JAJSFX1F December 2010 – August 2018 LM137QML
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SUB-
GROUPS |
MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output Voltage | VIN = -4.25 V, IL = 5 mA | 1 | -1.275 | -1.225 | V |
2, 3 | -1.3 | -1.2 | V | |||
VIN = -4.25 V, IL = 500 mA | 1 | -1.275 | -1.225 | V | ||
2, 3 | -1.3 | -1.2 | V | |||
VIN = -41.25 V, IL = 5 mA | 1 | -1.275 | -1.225 | V | ||
2, 3 | -1.3 | -1.2 | V | |||
VIN = -41.25 V, IL = 50 mA | 1 | -1.275 | -1.225 | V | ||
2, 3 | -1.3 | -1.2 | V | |||
VR Line | Line Regulation | VIN = -41.25 V to -4.25 V, IL = 5 mA | 1 | -9.0 | 9.0 | mV |
2, 3 | -23 | 23 | mV | |||
VR Load | Load Regulation | VIN = -6.25 V, IL = 5 mA to 500 mA | 1 | -12 | 12 | mV |
2, 3 | -24 | 24 | mV | |||
VIN = -41.25 V, IL = 5 mA to 50 mA | 1 | -6.0 | 6.0 | mV | ||
2, 3 | -12 | 12 | mV | |||
VIN = -6.25 V, IL = 5 mA to 200 mA | 1 | -6.0 | 6.0 | mV | ||
2, 3 | -12 | 12 | mV | |||
VRth | Thermal Regulation | VIN = -14.6 V, IL = 500 mA | 1 | -5.0 | 5.0 | mV |
IAdj | Adjust Pin Current | VIN = -4.25 V, IL = 5 mA | 1, 2, 3 | 25 | 100 | µA |
VIN = -41.25 V, IL = 5 mA | 1, 2, 3 | 25 | 100 | µA | ||
Δ IAdj / VLine | Adjust Pin Current Change vs. Line Voltage | VIN = -41.25 V to -4.25 V, IL = 5 mA | 1, 2, 3 | -5.0 | 5.0 | µA |
Δ IAdj / ILoad | Adjust Pin Current Change vs. Load Current | VIN = -6.25 V, IL = 5 mA to 500 mA | 1, 2, 3 | -5.0 | 5.0 | µA |
IOS | Output Short Circuit Current | VIN = -4.25 V | 1, 2, 3 | 0.5 | 1.8 | A |
VIN = -40 V | 1, 2, 3 | 0.05 | 0.5 | A | ||
VOUT Recovery | Output Voltage Recovery After Output Short Circuit Current | VIN = -4.25 V | 1 | -1.275 | -1.225 | V |
2, 3 | -1.3 | -1.2 | V | |||
VIN = -40 V | 1 | -1.275 | -1.225 | V | ||
2, 3 | -1.3 | -1.2 | V | |||
IQ | Minimum Load Current | VIN = -4.25 V | 1, 2, 3 | 0.2 | 3.0 | mA |
VIN = -14.25 V | 1, 2, 3 | 0.2 | 3.0 | mA | ||
VIN = -41.25 V | 1, 2, 3 | 1.0 | 5.0 | mA | ||
VStart | Voltage Start-up | VIN = -4.25 V, IL = 500 mA | 1 | -1.275 | -1.225 | V |
2, 3 | -1.3 | -1.2 | V | |||
VOUT | Output Voltage(5) | VIN = -6.25 V, IL = 5 mA | 2 | -1.3 | -1.2 | V |