JAJSDB9 June 2017 LM139A-MIL
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage(2) | 36 | V | ||
| VID | Differential input voltage(3) | ±36 | V | ||
| VI | Input voltage range (either input) | –0.3 | 36 | V | |
| IK | Input current(5) | –50 | mA | ||
| VO | Output voltage | 36 | V | ||
| IO | Output current | 20 | mA | ||
| Duration of output short circuit to ground(4) | Unlimited | ||||
| TJ | Operating virtual-junction temperature | 150 | °C | ||
| Case temperature for 60 s | FK package | 260 | °C | ||
| Lead temperature 1.6 mm (1/16 in) from case for 60 s | J package | 300 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±500 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 | |||
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 2 | 30 | V | |
| TJ | Junction temperature | –55 | 125 | °C | |
| THERMAL METRIC(1) | LM139A-MIL | UNIT | |||||
|---|---|---|---|---|---|---|---|
| D (SOIC) | N (PDIP) | J (CDIP) | W (CFP) | FK (LCCC) | |||
| RθJA | Junction-to-ambient thermal resistance | 98.8 | 79 | 89.5 | 156.2 | 82.5 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 64.3 | 73.4 | 46.1 | 86.7 | 60.7 | °C/W |
| RθJB | Junction-to-board thermal resistance | 59.7 | 58.7 | 78.7 | 154.6 | 59.4 | °C/W |
| ψJT | Junction-to-top characterization parameter | 25.7 | 48.3 | 3 | 56.5 | 53 | °C/W |
| ψJB | Junction-to-board characterization parameter | 59.3 | 58.5 | 71.8 | 133.5 | 58.4 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | 24.2 | 14.3 | 9.7 | °C/W |
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage | VCC = 5 V to 30 V, VIC = VICR min, VO = 1.4 V |
TA = 25°C | 1 | 2 | mV | ||
| TA = –55°C to +125°C | 4 | |||||||
| IIO | Input offset current | VO = 1.4 V | TA = 82.5 | 3 | 25 | nA | ||
| TA = 60.7 | 100 | |||||||
| IIB | Input bias current | VO = 1.4 V | TA = 59.4 | –25 | –100 | nA | ||
| TA = 53 | –300 | |||||||
| VICR | Common-mode input-voltage range(2) | TA = 58.4 | 0 to VCC – 1.5 |
V | ||||
| TA = 9.7 | 0 to VCC – 2 |
|||||||
| AVD | Large-signal differential-voltage amplification | VCC+ = ±7.5 V, VO = –5 V to 5 V |
TA = 25°C | 50 | 200 | V/mV | ||
| IOH | High-level output current | VID = 1 V | VOH = 5 V | TA = 25°C | 0.1 | nA | ||
| VOH = 30 V | TA = –55°C to +125°C | 1 | μA | |||||
| VOL | Low-level output voltage | VID = –1 V, | IOL = 4 mA | TA = 25°C | 150 | 400 | mV | |
| TA = –55°C to +125°C | 700 | |||||||
| IOL | Low-level output current | VID = –1 V, | VOL = 1.5 V | TA = 25°C | 6 | 16 | mA | |
| ICC | Supply current (four comparators) |
VO = 2.5 V, | No load | TA = 25°C | 0.8 | 2 | mA | |
| PARAMETER | TEST CONDITIONS | TYP | UNIT | |
|---|---|---|---|---|
| Response time | RL connected to 5 V through 5.1 kΩ, CL = 15 pF(1)(2) |
100-mV input step with 5-mV overdrive | 1.3 | μs |
| TTL-level input step | 0.3 | |||
Figure 1. Supply Current vs Supply Voltage
Figure 3. Output Saturation Voltage
Figure 5. Response Time for Various Overdrives
Figure 2. Input Bias Current vs Supply Voltage
Figure 4. Response Time for Various Overdrives