The LM1881 Video sync separator extracts timing information including composite and vertical sync, burst or back porch timing, and odd and even field information from standard negative going sync NTSC, PAL
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM1881 | SOIC (8) | 4.90 mm × 3.91 mm |
PDIP (8) | 9.81 mm × 6.35 mm |
Changes from F Revision (March 2013) to G Revision
Changes from E Revision (March 2013) to F Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | CSOUT | Output | Composite Sync Output |
2 | CVIN | Input | Composite Video Input |
3 | VSOUT | Output | Vertical Sync Output |
4 | GND | — | Ground |
5 | BPOUT | Output | Burst or Back Porch Timing Output |
6 | RSET | Input | Charge Current External Resistor |
7 | OEOUT | Output | Odd and Even Field Output |
8 | VCC | Input | Supply Voltage |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage | 13.2 | V | |||
Input Voltage | 3 VP-P (VCC = 5) | 6 VP-P (VCC ≥ 8) | V | ||
Output Sink Currents; Pins, 1, 3, 5 | 5 | mA | |||
Output Sink Current; Pin 7 | 2 | mA | |||
Soldering Information | PDIP Package (10 sec.) | 260 | °C | ||
SOIC Package | Vapor Phase (60 sec.) | 215 | |||
Infrared (15 sec.) | 220 | ||||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Machine Model | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA | Operating free-air temperature | 0 | 70 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Current | Outputs at Logic 1 |
VCC = 5 V | 5.2 | 10 | mA | |
VCC = 12 V | 5.5 | 12 | ||||
DC Input Voltage | Pin 2 | 1.3 | 1.5 | 1.8 | V | |
Input Threshold Voltage | See (2) | 55 | 70 | 85 | mV | |
Input Discharge Current | Pin 2; VIN = 2 V | 6 | 11 | 16 | µA | |
Input Clamp Charge Current | Pin 2; VIN = 1 V | 0.2 | 0.8 | mA | ||
RSET Pin Reference Voltage | Pin 6;(3) | 1.1 | 1.22 | 1.35 | V | |
Composite Sync. & Vertical Outputs | IOUT = 40 µA; Logic 1 |
VCC = 5 V | 4.0 | 4.5 | V | |
VCC = 12 V | 11 | |||||
IOUT = 1.6 mA Logic 1 |
VCC = 5 V | 2.4 | 3.6 | V | ||
VCC = 12 V | 10 | |||||
Burst Gate and Odd and Even Outputs | IOUT = 40 µA; Logic 1 |
VCC = 5 V | 4 | 4.5 | V | |
VCC = 12 V | 11 | |||||
Composite Sync. Output | IOUT = −1.6 mA; Logic 0; Pin 1 | 0.2 | 0.8 | V | ||
Vertical Sync. Output | IOUT = −1.6 mA; Logic 0; Pin 3 | 0.2 | 0.8 | V | ||
Burst Gate Output | IOUT = −1.6 mA; Logic 0; Pin 5 | 0.2 | 0.8 | V | ||
Odd and Even Output | IOUT = −1.6 mA; Logic 0; Pin 7 | 0.2 | 0.8 | V | ||
Vertical Sync Width | 190 | 230 | 300 | µs | ||
Burst Gate Width | 2.7 kΩ from Pin 5 to VCC | 2.5 | 4 | 4.7 | µs | |
Vertical Default Time | See (4) | 32 | 65 | 90 | µs |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Package Dissipation(2) | 1100 | mW |