See (1)PVIN, AVIN to GND | +2.95 V to +5.5 V |
Junction temperature | −40°C to +125°C |
θJA(2) | 24°C/W |
(1) Absolute Maximum Ratings indicate limits beyond witch damage
to the device may occur. Recommended operating ratings indicate conditions for
which the device is intended to be functional, but do not ensure specific
performance limits. For ensured specifications and test conditions, see the
Electrical Characteristics.
(2) Thermal measurements were performed on a 2-inch × 2-inch, 4-layer, 2-oz.
copper outer layer, 1-oz. copper inner layer board with twelve 8-mil. vias under
the EP of the device and an additional sixteen 8-mil. vias under the unexposed
package.