JAJSBH4G February 2011 – March 2022 LM21215
PRODUCTION DATA
The first step in designing the LM21215 application is setting the output voltage. This is done by using a voltage divider between VOUT and AGND, with the middle node connected to VFB. When operating under steady-state conditions, the LM21215 forces VOUT so that VFB is driven to 0.6 V.
A good starting point for the lower feedback resistor, RFB2, is 10 kΩ. RFB1 can then be calculated with Equation 2: