JAJSBH3D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM | |||||||
VFB | Feedback voltage | VIN = 2.95 V to 5.5 V | TJ = –40°C to 125°C | –1% | 1% | V | |
TJ = 25°C | 0.6 | ||||||
ΔVOUT/ΔIOUT | Load regulation | 0.02% | VOUT/A | ||||
ΔVOUT/ΔVIN | Line regulation | 0.1% | VOUT/V | ||||
RDSON-HS | High-side switch on-resistance | ISW = 12 A | TJ = –40°C to 125°C | 9 | mΩ | ||
TJ = 25°C | 7 | ||||||
RDSON-LS | Low-side switch on-resistance | ISW = 12 A | TJ = –40°C to 125°C | 6 | mΩ | ||
TJ = 25°C | 4.3 | ||||||
ICLR | HS rising switch current limit | TJ = –40°C to 125°C | 17.3 | 22.8 | A | ||
TJ = 25°C | 20 | ||||||
ICLF | LS falling switch current limit | 14 | A | ||||
VZX | Zero-cross voltage | –8 | 3 | 12 | mV | ||
IQ | Operating quiescent current | TJ = –40°C to 125°C | 3 | mA | |||
TJ = 25°C | 1.5 | ||||||
ISD | Shutdown quiescent current | VEN = 0 V | TJ = –40°C to 125°C | 70 | µA | ||
TJ = 25°C | 50 | ||||||
VUVLO | AVIN undervoltage lockout | AVIN rising | TJ = –40°C to 125°C | 2.45 | 2.95 | V | |
TJ = 25°C | 2.70 | ||||||
VUVLOHYS | AVIN undervoltage lockout hysteresis | TJ = –40°C to 125°C | 140 | 280 | mV | ||
TJ = 25°C | 200 | ||||||
VTRACKOS | SS/TRACK accuracy (VSS/TRK – VFB) | 0 < VSS/TRK < 0.55 V | TJ = –40°C to 125°C | –10 | 20 | mV | |
TJ = 25°C | 6 | ||||||
ISS | Soft-start pin source current | TJ = –40°C to 125°C | 1.3 | 2.5 | µA | ||
TJ = 25°C | 1.9 | ||||||
tINTSS | Internal soft-start ramp to Vref | SS/TRK open | TJ = –40°C to 125°C | 350 | 675 | µs | |
TJ = 25°C | 500 | ||||||
tRESETSS | Device reset to soft-start ramp | TJ = –40°C to 125°C | 50 | 200 | µs | ||
TJ = 25°C | 110 | ||||||
OSCILLATOR | |||||||
fSYNCR | SYNC frequency range | TJ = –40°C to 125°C | 300 | 1500 | kHz | ||
fDEFAULT | Default (no SYNC signal) frequency | TJ = –40°C to 125°C | 475 | 525 | kHz | ||
TJ = 25°C | 500 | ||||||
tSY_SW | Time from VSYNC falling to VSW rising | 200 | ns | ||||
tSY_MIN | Minimum SYNC pulse width, high or low | 100 | ns | ||||
tHSBLANK | HS OCP blanking time | Rising edge of SW to ICLR comparison | 55 | ns | |||
tLSBLANK | LS OCP blanking time | Falling edge of SW to ICLF comparison | 400 | ns | |||
tZXBLANK | Zero cross blanking time | Falling edge of SW to VZX comparison | 120 | ns | |||
tMINON | Minimum HS on-time | 140 | ns | ||||
ΔVRAMP | PWM ramp peak-peak voltage | 0.8 | V | ||||
ERROR AMPLIFIER | |||||||
VOL | Error amplifier open-loop gain | ICOMP = –65 µA to 1 mA | 95 | dB | |||
GBW | Error amplifier gain-bandwidth | 11 | MHz | ||||
IFB | Feedback pin bias current | VFB = 0.6 V | 1 | nA | |||
ICOMPSRC | COMP output source current | 1 | mA | ||||
ICOMPSINK | COMP output sink current | 65 | µA | ||||
POWER GOOD | |||||||
VOVP | Overvoltage protection rising threshold | VFB rising | TJ = –40°C to 125°C | 105% | 120% | VFB | |
TJ = 25°C | 112.5% | ||||||
VOVPHYS | Overvoltage protection hysteresis | VFB falling | 2% | VFB | |||
VUVP | Undervoltage protection rising threshold | VFB rising | TJ = –40°C to 125°C | 82% | 97% | VFB | |
TJ = 25°C | 90% | ||||||
VUVPHYS | Undervoltage protection hysteresis | VFB falling | 2.5% | VFB | |||
tPGDGL | PGOOD deglitch low | Time to PGOOD falling after OVP/UVP event | 15 | µs | |||
tPGDGH | PGOOD deglitch high | Minimum low pulse | 12 | µs | |||
RPGOOD | PGOOD pulldown resistance | TJ = –40°C to 125°C | 10 | 40 | Ω | ||
TJ = 25°C | 20 | ||||||
IPGOODLEAK | PGOOD leakage current | VPGOOD = 5 V | 1 | nA | |||
LOGIC | |||||||
VIHSYNC | SYNC pin logic high | 2 | V | ||||
VILSYNC | SYNC pin logic low | 0.8 | V | ||||
VIHENR | EN pin rising threshold | VEN Rising | TJ = –40°C to 125°C | 1.2 | 1.45 | V | |
TJ = 25°C | 1.35 | ||||||
VENHYS | EN pin hysteresis | TJ = –40°C to 125°C | 50 | 180 | mV | ||
TJ = 25°C | 110 | ||||||
IEN | EN pin pullup current | VEN = 0 V | 2 | µA | |||
THERMAL SHUTDOWN | |||||||
TTSD | Thermal shutdown | 165 | °C | ||||
TTSD-HYS | Thermal shutdown hysteresis | 10 | °C |