JAJSBH3D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
The LM21215A has a built-in undervoltage lockout protection circuit that prevents the device from switching until the input voltage reaches 2.7 V (typical). The UVLO threshold has 200 mV of hysteresis that prevents the device from responding to power-on glitches during startup. As mentioned above, adjust the turn-on threshold of the supply by using the precision enable pin and a resistor divider network connected to VIN. Please refer to Figure 30 of the Detailed Design Procedure section for more detail.