JAJSBH3D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
The LM21215A is a synchronous buck DC/DC converter with a maximum output current of 15 A. The following design procedure assists with component selection for the LM21215A. Alternately, the WEBENCH® Design Tool is available to generate a complete design. With access to a comprehensive component database, this tool uses an iterative design procedure to create an optimized design, allowing the user to experiment with various design options. As well as numerous LM21215 reference designs populated in the TI Designs reference design library, the LM21215A Quickstart Design Calculator is also available as a free download.