JAJSBH3D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
The schematic diagram of a 15-A regulator is given in Figure 28. The target full-load efficiency in this example is 89% at an output voltage of 1.2 V and nominal input voltage of 5 V. The free-running switching frequency (with the SYNC pin open circuit) is 500 kHz. In terms of control loop performance, the target loop crossover frequency is 100 kHz with a phase margin in excess of 50°.