JAJSBH3D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
Output voltage setpoint is 0.9 V and the input voltage ranges from 4 V to 5.5 V. The switching frequency is set by means of an external synchronization signal at 1 MHz. The output voltage soft-start time is 10 ms.