JAJSAZ6M September 2008 – October 2020 LM22678 , LM22678-Q1
PRODUCTION DATA
Internal thermal-shutdown circuitry protects the LM22678 should the maximum junction temperature be exceeded. This protection is activated at about 150°C, with the result that the regulator will shut down until the temperature drops below about 135°C.