JAJSB11H April 2009 – November 2014 LM25011 , LM25011-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT (VIN PIN) | ||||||
IIN | Input operating current | Non-switching, FB = 3 V | 1200 | 1600 | µA | |
UVLOVIN | VIN undervoltage lock-out threshold | VIN increasing | 4.6 | 5.3 | 5.9 | V |
VIN undervoltage lock-out threshold hysteresis | 200 | mV | ||||
SWITCH CHARACTERISTICS | ||||||
RDS(ON) | Buck Switch RDS(ON) | ITEST = 200 mA | 0.3 | 0.6 | Ω | |
UVLOGD | Gate Drive UVLO | BST-SW | 2.4 | 3.4 | 4.4 | V |
UVLOGD Hysteresis | 350 | mV | ||||
Pre-charge switch voltage | ITEST = 10 mA into SW pin | 1.4 | V | |||
Pre-charge switch on-time | 120 | ns | ||||
SOFT-START PIN | ||||||
VSS | Pullup voltage | 2.51 | V | |||
ISS | Internal current source | 10 | µA | |||
VSS-SH | Shutdown threshold | 70 | 140 | mV | ||
CURRENT LIMIT | ||||||
VILIM | Threshold voltage at CS | –146 | –130 | –115 | mV | |
CS bias current | FB = 3 V | –120 | µA | |||
CSG bias current | FB = 3 V | –35 | µA | |||
ON TIMER, RT PIN | ||||||
tON - 1 | On-time | VIN = 12 V, RT = 50 kΩ | 150 | 200 | 250 | ns |
tON - 2 | On-time | VIN = 32 V, RT = 50 kΩ | 75 | ns | ||
tON - 3 | On-time (current limit) LM25011 | VIN = 12 V, RT = 50 kΩ | 100 | ns | ||
tON - 3 | On-time (current limit) LM25011A | VIN = 12 V, RT = 50 kΩ | 200 | ns | ||
tON - 4 | On-time | VIN = 12 V, RT = 301 kΩ | 1020 | ns | ||
tON - 5 | On-time | VIN = 9 V, RT = 30.9 kΩ | 130 | 171 | 215 | ns |
tON - 6 | On-time | VIN = 12 V, RT = 30.9 kΩ | 105 | 137 | 170 | ns |
tON - 7 | On-time | VIN = 16 V, RT = 30.9 kΩ | 79 | 109 | 142 | ns |
OFF TIMER | ||||||
tOFF | Minimum off-time (LM25011) | 90 | 150 | 208 | ns | |
Minimum off-time (LM25011A) | 52 | 75 | 93 | |||
REGULATION COMPARATOR (FB PIN) | ||||||
VREF | FB regulation threshold | SS pin = steady state | 2.46 | 2.51 | 2.56 | V |
FB bias current | FB = 3 V | 100 | nA | |||
POWER GOOD (PGD PIN) | ||||||
Threshold at FB, with respect to VREF | FB increasing | 91% | 95% | |||
Threshold hysteresis | 3.3% | |||||
PGDVOL | Low state voltage | IPGD = 1 mA, FB = 0 V | 125 | 180 | mV | |
PGDLKG | Off state leakage | VPGD = 7 V, FB = 3 V | 0.1 | µA | ||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown | Junction temperature increasing | 155 | °C | ||
Thermal shutdown hysteresis | 20 | °C |