JAJSM34F December 2012 – May 2021 LM25017
PRODUCTION DATA
Selection of external components is illustrated through a design example. The design example specifications are shown in Table 8-1.
DESIGN PARAMETERS | VALUE |
---|---|
Input Range | 12.5 V to 48 V |
Output Voltage | 10 V |
Maximum Output Current | 650 mA |
Nominal Switching Frequency | ≈ 480 kHz |