JAJSM34F December 2012 – May 2021 LM25017
PRODUCTION DATA
An isolated supply using LM25017 is shown in Figure 8-5. Inductor (L) in a typical buck circuit is replaced with a coupled inductor (X1). A diode (D1) is used to rectify the voltage on a secondary output. The nominal voltage at the secondary output (VOUT2) is given by Equation 17.
where
For output voltage (VOUT1) more than one diode drop above the maximum VCC (8.55 V), the VCC pin can be diode connected to VOUT1 for higher efficiency and low dissipation in the IC. See AN-2292 Designing an Isolated Buck (Flybuck) Converter (SNVA674) for a complete isolated bias design using the Fly-Buck topology.