JAJSM34F December 2012 – May 2021 LM25017
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ON-TIME GENERATOR | ||||||
TON Test 1 | VIN = 32 V, RON = 100 k | 270 | 350 | 460 | ns | |
TON Test 2 | VIN = 48 V, RON = 100 k | 188 | 250 | 336 | ns | |
TON Test 4 | VIN = 10 V, RON = 250 k | 1880 | 3200 | 4425 | ns | |
MINIMUM OFF-TIME | ||||||
Minimum Off-Timer | FB = 0 V | 144 | ns |