LM25118-Q1は広い電圧範囲で動作する昇降圧スイッチング・レギュレータ・コントローラで、最小限の外付け部品で高性能かつコスト効率が高い昇降圧レギュレータを実装するために必要なすべての機能が搭載されています。昇降圧トポロジにより、入力電圧が出力電圧より低くても高くても、出力電圧のレギュレーションが維持されるため、車載用アプリケーションには特に適しています。LM25118は、入力電圧がレギュレートされる出力電圧よりも十分に高いときは降圧レギュレータとして動作し、入力電圧が出力に近付くと、次第に昇降圧モードへ移行します。このデュアル・モード方式により、広い範囲の入力電圧においてレギュレーションが維持され、降圧モードで最適な変換効率を実現し、モード遷移の間も出力にグリッチが発生しません。この使いやすいコントローラには、ハイサイド降圧MOSFETと、ローサイド昇圧MOSFET用のドライバが含まれています。レギュレータの制御方式は、エミュレートされた電流ランプを使用する電流モード制御に基づいています。エミュレートされた電流モード制御を使用することで、パルス幅変調回路のノイズ感受性が低下し、入力電圧の高いアプリケーションに必要な、非常に小さいデューティ・サイクルを高い信頼性で制御できます。さらに、電流制限、サーマル・シャットダウン、イネーブル入力の保護機能が搭載されています。このデバイスは、電力的に強化された20ピンのHTSSOPパッケージで利用可能で、放熱の補助のため露出パッドがダイに取り付けられています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LM25118-Q1 | HTSSOP (20) | 6.50mm×4.40mm |
日付 | 改訂内容 | 注 |
---|---|---|
2017年6月 | * | 初版。車載用デバイスをSNVA726から、スタンドアロンのデータシートへ移動 |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | P/I | Input supply voltage. |
2 | UVLO | I | If the UVLO pin is below 1.23 V, the regulator will be in standby mode (VCC regulator running, switching regulator disabled). When the UVLO pin exceeds 1.23 V, the regulator enters the normal operating mode. An external voltage divider can be used to set an undervoltage shutdown threshold. A fixed 5-µA current is sourced out of the UVLO pin. If a current limit condition exists for 256 consecutive switching cycles, an internal switch pulls the UVLO pin to ground and then releases. |
3 | RT | I | The internal oscillator frequency is set with a single resistor between this pin and the AGND pin. The recommended frequency range is 50 kHz to 500 kHz. |
4 | EN | I | If the EN pin is below 0.5 V, the regulator will be in a low power state drawing less than 10 µA from VIN. EN must be raised above 3 V for normal operation. |
5 | RAMP | I | Ramp control signal. An external capacitor connected between this pin and the AGND pin sets the ramp slope used for emulated current mode control. |
6 | AGND | G | Analog ground. |
7 | SS | I | Soft-Start. An external capacitor and an internal 10-µA current source set the rise time of the error amp reference. The SS pin is held low when VCC is less than the VCC undervoltage threshold (< 3.7 V), when the UVLO pin is low (< 1.23 V), when EN is low (< 0.5 V) or when thermal shutdown is active. |
8 | FB | I | Feedback signal from the regulated output. Connect to the inverting input of the internal error amplifier. |
9 | COMP | O | Output of the internal error amplifier. The loop compensation network should be connected between COMP and the FB pin. |
10 | VOUT | I | Output voltage monitor for emulated current mode control. Connect this pin directly to the regulated output. |
11 | SYNC | I | Sync input for switching regulator synchronization to an external clock. |
12 | CS | I | Current sense input. Connect to the diode side of the current sense resistor. |
13 | CSG | I | Current sense ground input. Connect to the ground side of the current sense resistor. |
14 | PGND | G | Power Ground. |
15 | LO | O | Boost MOSFET gate drive output. Connect to the gate of the external boost MOSFET. |
16 | VCC | P/I/O | Output of the bias regulator. Locally decouple to PGND using a low ESR/ESL capacitor located as close to the controller as possible. |
17 | VCCX | P/I | Optional input for an externally supplied bias supply. If the voltage at the VCCX pin is greater than 3.9 V, the internal VCC regulator is disabled and the VCC pin is internally connected to VCCX pin supply. If VCCX is not used, connect to AGND. |
18 | HB | I | High-side gate driver supply used in bootstrap operation. The bootstrap capacitor supplies current to charge the high-side MOSFET gate. This capacitor should be placed as close to the controller as possible and connected between HB and HS. |
19 | HO | O | Buck MOSFET gate drive output. Connect to the gate of the high side buck MOSFET through a short, low inductance path. |
20 | HS | I | Buck MOSFET source pin. Connect to the source terminal of the high-side buck MOSFET and the bootstrap capacitor. |
— | EP | — | Exposed thermal pad. Solder to the ground plane under the IC to aid in heat dissipation. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN, EN, VOUT to GND | –0.3 | 45 | V | |
VCC, LO, VCCX, UVLO to GND | –0.3 | 16 | V | |
HB to HS | –0.3 | 16 | V | |
HO to HS | –0.3 | HB + 0.3 | V | |
HS to GND | –4 | 45 | V | |
CSG, CS to GND | –0.3 | 0.3 | V | |
RAMP, SS, COMP, FB, SYNC, RT to GND | –0.3 | 7 | V | |
Junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN(2) | 3 | 42 | V | |
VCC, VCCX | 4.75 | 14 | V | |
Junction temperature | –40 | +125 | °C |
THERMAL METRIC(1) | LM25118-Q1 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 110(2) | °C/W |
40(3) | |||
35(4) | |||
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN SUPPLY | |||||||
IBIAS | VIN operating current | VCCX = 0 V | 4.5 | 5.5 | mA | ||
IBIASX | VIN operating current | VCCX = 5 V | 1 | 1.85 | mA | ||
ISTDBY | VIN shutdown current | EN = 0 V | 1 | 10 | µA | ||
VCC REGULATOR | |||||||
VCC(REG) | VCC regulation | VCCX = 0 V | 6.8 | 7 | 7.2 | V | |
VCC(REG) | VCC regulation | VCCX = 0 V, VIN = 6 V | 5 | 5.25 | 5.5 | V | |
VCC sourcing current limit | VCC = 0 | 21 | 35 | mA | |||
VCCX switch threshold | VCCX rising | 3.68 | 3.85 | 4.02 | V | ||
VCCX switch hysterisis | 0.2 | V | |||||
VCCX switch RDS(ON) | ICCX = 10 mA | 5 | 12 | Ω | |||
VCCX switch leakage | VCCX = 0 V | 0.5 | 1 | µA | |||
VCCCX pulldown resistance | VCCX = 3 V | 70 | kΩ | ||||
VCC undervoltage lockout voltage | VCC rising | 3.52 | 3.7 | 3.86 | V | ||
VCC undervoltage hysterisis | 0.21 | V | |||||
HB DC bias current | HB-HS = 15 V | 205 | 260 | µA | |||
VC LDO mode turnoff | 10 | V | |||||
EN INPUT | |||||||
VEN(OFF) | EN input low threshold | VEN falling | 0.5 | V | |||
VEN(ON) | EN input high threshold | VEN rising | 3 | V | |||
EN input bias current | VEN = 3 V | –1 | 1 | µA | |||
EN input bias current | VEN = 0.5 V | –1 | 1 | µA | |||
EN input bias current | VEN = 42 V | 50 | µA | ||||
UVLO THRESHOLDS | |||||||
UVLO | UVLO standby threshold | UVLO Rising | 1.191 | 1.231 | 1.271 | V | |
ΔUVLO | UVLO threshold hysteresis | 0.105 | V | ||||
UVLO pullup current source | UVLO = 0 V | 5 | µA | ||||
UVLO pulldown RDS(ON) | 100 | 200 | Ω | ||||
SOFT START | |||||||
SS current source | SS = 0 V | 7.5 | 10.5 | 13.5 | µA | ||
SS to FB offset | FB = 1.23 V | 150 | mV | ||||
SS output low voltage | Sinking 100 µA, UVLO = 0 V | 7 | mV | ||||
ERROR AMPLIFIER | |||||||
VREF | FB reference voltage | Measured at FB pin, FB = COMP |
1.212 | 1.23 | 1.248 | V | |
FB input bias current | FB = 2 V | 20 | 200 | nA | |||
COMP sink/source current | 3 | mA | |||||
AOL | DC gain | 80 | dB | ||||
fBW | Unity bain bandwidth | 3 | MHz | ||||
PWM COMPARATORS | |||||||
tHO(OFF) | Forced HO off-time | 305 | 400 | 495 | ns | ||
TON(MIN) | Minimum HO on-time | 70 | ns | ||||
COMP to comparator offset | 200 | mV | |||||
OSCILLATOR (RT PIN) | |||||||
fSW1 | Frequency 1 | RT = 29.11 kΩ | 178 | 200 | 224 | kHz | |
fSW2 | Frequency 2 | RT = 9.525 kΩ | 450 | 515 | 575 | kHz | |
SYNC | |||||||
Sync threshold falling | 1.3 | V | |||||
CURRENT LIMIT | |||||||
VCS(TH) | Cycle-by-cycle sense voltage threshold (CS-CSG) | RAMP = 0 buck mode | –103 | –125 | –147 | mV | |
VCS(THX) | Cycle-by-cycle sense voltage threshold (CS-CSG) | RAMP = 0 buck-boost mode | –218 | –255 | –300 | mV | |
CS bias current | CS = 0 V | 45 | 60 | µA | |||
CSG bias current | CSG = 0 V | 45 | 60 | µA | |||
Current limit fault timer | 256 | cycles | |||||
RAMP GENERATOR | |||||||
IR2 | RAMP current 2 | VIN = 12 V, VOUT = 12 V | 95 | 115 | 135 | µA | |
IR3 | RAMP current 3 | VIN = 5 V, VOUT = 12 V | 65 | 80 | 95 | µA | |
VOUT bias current | VOUT = 42 V | 245 | µA | ||||
LOW-SIDE (LO) GATE DRIVER | |||||||
VOLL | LO low-state output voltage | ILO = 100 mA | 0.14 | 0.23 | V | ||
VOHL | LO high-state output voltage | ILO = –100 mA VOHL = VCC-VLO |
0.25 | V | |||
LO rise time | C-load = 1 nF, VCC = 8 V | 16 | ns | ||||
LO fall time | C-load = 1 nF, VCC = 8 V | 14 | ns | ||||
IOHL | Peak LO source current | VLO = 0 V, VCC = 8 V | 2.2 | A | |||
IOLL | Peak LO sink current | VLO = VCC = 8 V | 2.7 | A | |||
HIGH-SIDE (HO) GATE DRIVER | |||||||
VOLH | HO low-state output voltage | IHO = 100 mA | 0.135 | 0.21 | V | ||
VOHH | HO high-state output voltage | IHO = –100 mA, VOHH = VHB-VOH |
0.25 | V | |||
HO rise time | C-load = 1 nF, VCC = 8 V | 14 | ns | ||||
HO fall time | C-load = 1 nF, VCC = 8 V | 12 | ns | ||||
IOHH | Peak HO source current | VHO = 0 V, VCC = 8 V | 2.2 | A | |||
IOLH | Peak HO sink current | VHO = VCC = 8 V | 3.5 | A | |||
HB-HS undervoltage lockout | 3 | V | |||||
BUCK-BOOST CHARACTERISTICS(3) | |||||||
Buck-boost mode | Buck duty cycle | 69% | 75% | 80% | |||
THERMAL | |||||||
TSD | Thermal shutdown junction temperature | 165 | °C | ||||
ΔTSD | Thermal shutdown hysterisis | 25 | °C |