JAJSB30I August 2010 – April 2018 LM25119
PRODUCTION DATA.
When operating with a high PWM duty cycle, the buck switch is forced off each cycle for 320 ns to ensure the bootstrap capacitor is recharged and to allow time to sample and hold the current in the low-side MOSFET. This forced OFF-time limits the maximum duty cycle of the controller. When designing a regulator with high switching frequency and high duty cycle requirements, make sure to check the required maximum duty cycle (including losses) against the graph shown in Figure 11.
The actual maximum duty cycle varies with the operating frequency in Equation 6.