JAJSB30I August 2010 – April 2018 LM25119
PRODUCTION DATA.
RFB1 and RFB2 set the output voltage level, the ratio of these resistors is calculated from Equation 33.
Choosing a value of 2.21 kΩ for RFB1 results in a RFB2 value of 6.98 kΩ for a VOUT1 of 3.3 V. A reasonable guide is to select the value of RFB1 in the range between 500 Ω and 10 kΩ. The value of RFB1 must be large enough to keep the total divider power dissipation small.