9.2.2.1 Design Requirements
Below are the design requirements for two-phase operation.
- Output voltage, VOUT = 3.3 V
- Load current, IOUT = 16 A
- Minimum input voltage, VIN(min) = 6 V
- Maximum input voltage, VIN(max) = 36 V
- Switching frequency, fSW = 230 kHz