JAJSVG8 October 2024 LM251772
PRODUCTION DATA
Table 10-1shows the intended input, output, and performance parameters for a typical design example.
Parameter | Value |
---|---|
VI minimum | 9V |
VI typical = VI start-up | 19.5V |
VI maximum | 36V |
VO nominal | 20V |
PO maximum | 100W |