JAJSVG8 October 2024 LM251772
PRODUCTION DATA
The LM251772 is a wide input voltage, synchronous, non-inverting buck-boost controller, suitable for applications that need a regulated output voltage from an input supply that can be higher or lower than the output voltage. To expedite and streamline the process of designing the external circuits and select the components, a comprehensive quickstart calculator is available for download to assist the designer with component selection for a given application.