JAJSIW5A April 2020 – September 2020 LM25183-Q1
PRODUCTION DATA
The flyback diode reverse voltages for the positive and negative outputs are given respectively by Equation 36 and Equation 37.
Choose a 100-V, 2-A Schottky diode for each output to allow some margin for inevitable voltage overshoot and ringing related to leakage inductance and diode capacitance. Use an RC snubber circuit across each diode, for example, 100 Ω and 22 pF, to mitigate such overshoot and ringing, particularly if the transformer leakage inductance is high.