JAJSIW5A April 2020 – September 2020 LM25183-Q1
PRODUCTION DATA
The required input, output, and performance parameters for this application example are shown in Table 8-1.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range | 6 V to 36 V |
Input UVLO thresholds | 5.5 V on, 4 V off |
Output voltage | 12 V |
Rated load current, VIN ≥ 13.5 V | 0.6 A |
Output voltage regulation | ±1.5% |
Output voltage ripple | < 120 mV pk-pk |
The target full-load efficiency is 89% based on a nominal input voltage of 24 V and an isolated output voltage of 12 V. The LM25183-Q1 is chosen to deliver a fixed 12-V output voltage set by resistor RFB connected between the SW and FB pins. The input voltage turnon and turnoff thresholds are established by RUV1 and RUV2. The required components are listed in Table 8-2. Transformers for other single-output designs are listed in Table 8-3.
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 10 µF, 50 V, X7R, 1210, ceramic | TDK | C3225X7R1H106M250AC |
COUT1 | 3 | 22 µF, 25 V, X7R, 1210, ceramic | TDK | C3225X7R1E226M250AB |
Taiyo Yuden | TMK325B7226MM-PR | |||
Würth Electronik | 885012209074 | |||
COUT2 | 0 | 100 µF, 16 V, ±20%, electrolytic | Kemet | T598D107M016ATE050 |
CSS | 1 | 47 nF, 16 V, X7R, 0402 | Std | Std |
DCLAMP | 1 | Zener, 20 V, 3 W, SMA | 3SMAJ5932B | Micro Commercial |
DF, DFLY | 2 | Schottky diode, 60 V, 3 A, SOD-123FL | FSV360FP | OnSemi |
DOUT | 1 | Zener, 13 V, 2%, SOD-523 | BZX585-B13 | Nexperia |
RFB | 1 | 121 kΩ, 1%, 0402 | Std | Std |
RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
RTC | 1 | 261 kΩ, 1%, 0402 | Std | Std |
RUV1 | 1 | 261 kΩ, 1%, 0603 | Std | Std |
RUV2 | 1 | 97.6 kΩ, 1%, 0402 | Std | Std |
T1 | 1 | 12.5 μH, 3 A, 1 : 1, 13 mm × 11 mm × 10 mm | Coilcraft | ZB1053-AE |
U1 | 1 | LM25183-Q1 PSR flyback converter, AEC-Q100 | Texas Instruments | LM25183QNGURQ1 |
OUTPUT VOLTAGE RANGE | TURNS RATIO | LMAG, ISAT | DIMENSIONS | VENDOR | PART NUMBER |
---|---|---|---|---|---|
Up to 5 V | 3 : 1 | 14 μH, 3 A | 13 × 11 × 10 mm | Coilcraft | ZB1051-AE |
5 V to 8 V | 2 : 1 | 14 μH, 3 A | ZB1052-AE | ||
8 V to 15 V | 1 : 1 | 12.5 μH, 3 A | ZB1053-AE | ||
15 V to 28 V | 1 : 2 | 12.5 μH, 3 A | ZB1054-AE | ||
28 V to 50 V | 1 : 3 | 14 μH, 3 A | ZB1055-AE |