JAJSIW5A April 2020 – September 2020 LM25183-Q1
PRODUCTION DATA
Calculate the power delivered to the output at no load based on Equation 40.
Select Zener clamp diodes to limit the voltages to a range of 110% to 120% of the nominal output voltage setpoints during no-load operation. Connect an 18-V Zener diode with ±2% tolerance and SOD-523 package across each output.