JAJSIW5A April 2020 – September 2020 LM25183-Q1
PRODUCTION DATA
Unless otherwise stated, application performance curves were taken at TA = 25°C.
VIN stepped to 24 V | 20-Ω Load |
VIN = 13.5 V | IOUT = 0.6 A |
VIN = 36 V | IOUT = 0.6 A |
VIN = 13.5 V |
VIN = 24 V | 150 kHz to 30 MHz | LIN = 4.7 µH |
IOUT = 0.6 A | CIN = 10 µF |
VIN = 24 V | 12-Ω Load |
VIN = 24 V | IOUT = 0.6 A |
VIN = 24 V |
VIN = 6 V |
VIN = 24 V | 30 MHz to 108 MHz | LIN = 4.7 µH |
IOUT = 0.6 A | CIN = 10 µF |