SNVS430I May 2006 – March 2015 LM26001 , LM26001-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | A | Power supply input |
2 | VIN | A | Power supply input |
3 | PGOOD | O | Power Good pin. An open-drain output which goes high when the output voltage is greater than 92% of nominal. |
4 | EN | I | Enable is an analog level input pin. When pulled below 0.8 V, the device enters shutdown mode. |
5 | SS | A | Soft-start pin. Connect a capacitor from this pin to GND to set the soft-start time. |
6 | COMP | A | Compensation pin. Connect to a resistor capacitor pair to compensate the control loop. |
7 | FB | A | Feedback pin. Connect to a resistor divider between Vout and GND to set output voltage. |
8 | GND | G | Ground |
9 | FREQ | A | Frequency adjust pin. Connect a resistor from this pin to GND to set the operating frequency. |
10 | FPWM | I | FPWM is a logic level input pin. For normal operation, connect to GND. When pulled high, sleep mode operation is disabled. |
11 | SYNC | I | Frequency synchronization pin. Connect to an external clock signal for synchronized operation. SYNC must be pulled low for non-synchronized operation. |
12 | VBIAS | A | Connect to an external 3-V or greater supply to bypass the internal regulator for improved efficiency. If not used, VBIAS should be tied to GND. |
13 | VDD | A | The output of the internal regulator. Bypass with a minimum 1.0-µF capacitor. |
14 | BOOT | A | Bootstrap capacitor pin. Connect a 0.1-µF minimum ceramic capacitor from this pin to SW to generate the gate drive bootstrap voltage. |
15 | SW | A | Switch pin. The source of the internal N-channel switch. |
16 | SW | A | Switch pin. The source of the internal N-channel switch. |
EP | EP | G | Exposed Pad thermal connection. Connect to GND. |