JAJSDZ5 October 2017 LM2623-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
1 | NC | — | No connect | |
2, 3 | PGND | GND | Power ground (pins 2 and 3 must be shorted together) | |
4 | EN | Digital | Active-low shutdown input | |
5 | FREQ | Analog | Frequency adjust; connect an external resistor between this pin and a voltage source sets the switching frequency of the LM2623-Q1. | |
6 | FB | Analog | Output voltage feedback | |
7 | NC | — | No connect | |
8 | NC | — | No connect | |
9 | SGND | GND | Signal ground | |
10 | VDD | Power | Power supply for internal circuitry | |
11 | BOOT | Analog | Bootstrap supply for the gate drive of internal MOSFET power switch | |
12, 13 | SW | Analog | Drain of the internal MOSFET power switch (pins 12 and 13 must be shorted together) | |
14 | NC | — | No connect | |
DAP | DAP | Thermal | Solder to board for enhanced thermal dissipation; must be electrically isolated/floating. |