8.2.4.2 Detailed Design Procedure
Table 6. Bill Of Materials
PART ID |
PART VALUE |
MANUFACTURER |
PART NUMBER |
U1 |
2-A buck regulator |
TI |
LM26420Y |
C3, C4 |
22 µF, 6.3 V, 1206, X5R |
TDK |
C3216X5R0J226M |
C1, C2, C6 |
47 µF, 6.3 V, 1206, X5R |
TDK |
C3216X5R0J476M |
C5 |
0.47 µF, 10 V, 0805, X7R |
Vishay |
VJ0805Y474KXQCW1BC |
L1 |
5 µH, 2.82 A |
Coilcraft |
MSS7341-502NL |
L2 |
3.3 µH, 3.28 A |
Coilcraft |
MSS7341-332NL |
R3, R4 |
10.0 kΩ, 0603, 1% |
Vishay |
CRCW060310K0F |
R5, R6 |
49.9 kΩ, 0603, 1% |
Vishay |
CRCW060649K9F |
R1 |
12.7 kΩ, 0603, 1% |
Vishay |
CRCW060312K7F |
R7, R2 |
4.99 Ω, 0603, 1% |
Vishay |
CRCW06034R99F |
Also see Detailed Design Procedure above.