JAJSAX1N January 2008 – June 2017 LM26480
PRODUCTION DATA.
ORDER SUFFIX | SPEC | OSCILLATOR FREQUENCY | BUCK MODES | nPOR DELAY | UVLO | SYNC | AECQ |
---|---|---|---|---|---|---|---|
SQ-AA | NOPB | 2 MHz | Auto-Mode | 60 ms | Enabled | Disabled | No |
POWER BLOCK INPUT(1) | ENABLED | DISABLED | NOTE |
---|---|---|---|
VINLDO12 | VIN+ | VIN+ | Always powered |
AVDD | VIN+ | VIN+ | Always powered |
VIN1 | VIN+ | VIN+ or 0V | |
VIN2 | VIN+ | VIN+ or 0V | |
VINLDO1 | ≤ VIN+ | ≤ VIN+ | If enabled, minimum VIN is 1.74 V |
VINLDO2 | ≤ VIN+ | ≤ VIN+ | If enabled, minimum VIN is 1.74 V |