7 Specifications
7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted) (1)(2)
|
MIN |
MAX |
UNIT |
VINLDO12, VIN1, AVDD, VIN2, VINLDO1, VINLDO2, ENSW1, FB1, FB2, ENSW2, ENLDO1, ENLDO2, SYNC, FBL1, FBL2 |
−0.3 |
6 |
V |
GND to GND SLUG |
|
±0.3 |
Power dissipation, PD_MAX (TA = 85°C, TMAX = 125°C)(3) |
|
1.17 |
W |
Junction temperature, TJ-MAX |
|
150 |
°C |
Storage temperature, Tstg |
−65 |
150 |
°C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under
Recommended Operating Conditions: Bucks. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to the potential at the GND pin.
(3) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (T
A-MAX) is dependent on the maximum operating junction temperature (T
J-MAX-OP = 125°C), the maximum power dissipation of the device in the application (P
D-MAX), and the junction-to-ambient thermal resistance of the part/package in the application (R
θJA), as given by the following equation: T
A-MAX = T
J-MAX-OP − (R
θJA × P
D-MAX). See
Application and Implementation.
7.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±2000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±750 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
7.3 Recommended Operating Conditions: Bucks
over operating free-air temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
VIN |
2.8 |
|
5.5 |
V |
VEN |
0 |
|
(VIN + 0.3 V) |
Junction temperature, TJ |
–40 |
|
125 |
°C |
Ambient temperature, TA(1) |
–40 |
|
85 |
°C |
(1) Junction-to-ambient thermal resistance is highly application and board-layout dependent. In applications where high maximum power dissipation exists, special care must be paid to thermal dissipation issues in board design.
7.4 Thermal Information
THERMAL METRIC(1) |
LM26480 |
UNIT |
RTW (WQFN) |
24 PINS |
RθJA |
Junction-to-ambient thermal resistance |
32.7 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance |
31.2 |
°C/W |
RθJB |
Junction-to-board thermal resistance |
11.2 |
°C/W |
ψJT |
Junction-to-top characterization parameter |
0.2 |
°C/W |
ψJB |
Junction-to-board characterization parameter |
11.2 |
°C/W |
RθJC(bot) |
Junction-to-case (bottom) thermal resistance |
0.4 |
°C/W |
7.5 General Electrical Characteristics
Unless otherwise noted, VIN = 3.6 V. Values and limits apply for TJ = 25°C.(1)(2)(3)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
IQ |
VINLDO12 shutdown current |
VIN = 3.6 V |
|
0.5 |
|
µA |
VPOR |
Power-on reset threshold |
VDD falling edge(5) |
|
1.9 |
|
V |
TSD |
Thermal shutdown threshold |
See(4) |
|
160 |
|
°C |
TSDH |
Thermal shutdown hysteresis |
See(4) |
|
20 |
|
UVLO |
Undervoltage lockout |
Rising |
|
2.9 |
|
V |
Failing |
|
2.7 |
|
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to the potential at the GND pin.
(3) Minimum (MIN) and maximum (MAX) limits are specified by design, test, or statistical analysis. Typical numbers represent the most likely norm.
(4) Specified by design. Not production tested.
(5) VPOR is voltage at which the EPROM resets. This is different from the UVLO on VINLDO12, which is the voltage at which the regulators shut off; and is also different from the nPOR function, which signals if the regulators are in a specified range.
7.6 Low Dropout Regulators, LDO1 and LDO2
Unless otherwise noted, VIN = 3.6 V, CIN = 1 µF, COUT = 0.47 µF, and values and limits apply for TJ = 25°C, unless otherwise specified. (1)(2)(3)(4)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
VIN |
Operational voltage range |
VINLDO1 and VINLDO2 PMOS pins(5)
TJ = −40°C to 125°C |
1.74 |
|
5.5 |
V |
VFB |
FB voltage accuracy |
TJ = −40°C to 125°C |
–3% |
|
3% |
|
ΔVOUT |
Line regulation |
VIN = (VOUT + 0.3 V) to 5 V(6)
Load current = 1 mA TJ = −40°C to 125°C |
|
|
0.15 |
%/V |
Load regulation |
VIN = 3.6 V, TJ = −40°C to 125°C Load current = 1 mA to IMAX |
|
|
0.011 |
%/mA |
ISC |
Short circuit current limit |
LDO1-2, VOUT = 0 V |
|
500 |
|
mA |
VIN – VOUT |
Dropout voltage |
Load current = 50 mA(7)
|
|
25 |
|
mV |
Load current = 50 mA(7)
TJ = −40°C to 125°C |
|
|
200 |
PSRR |
Power supply ripple rejection |
F = 10 kHz, load current = IMAX |
|
45 |
|
dB |
eN |
Supply output noise |
10 Hz < F < 100 kHz |
|
150 |
|
µVRMS |
IQ |
Quiescent current on |
IOUT = 0 mA |
|
40 |
|
µA |
IOUT = 0 mA, −40°C ≤ TJ ≤ 125°C |
|
|
150 |
Quiescent current on |
IOUT = 300 mA |
|
60 |
|
IOUT = 300 mA, −40°C ≤ TJ ≤ 125°C |
|
|
200 |
Quiescent current off |
EN is de-asserted |
|
0.03 |
1 |
µA |
TON |
Turnon time |
Start-up from shutdown |
|
300 |
|
µsec |
COUT |
Output capacitor |
Capacitance for stability 0°C ≤ TJ ≤ 125°C |
|
0.47 |
|
µF |
−40°C ≤ TJ ≤ 125°C |
0.33 |
|
|
−40°C ≤ TJ ≤ 125°C |
0.68 |
1 |
|
Equivalent series resistance (ESR) TJ = −40°C to 125°C |
5 |
|
500 |
mΩ |
(1) All voltages are with respect to the potential at the GND pin.
(2) Minimum (MIN) and maximum (MAX) limits are specified by design, test, or statistical analysis. Typical (TYP) numbers represent the most likely norm.
(3) CIN, COUT: Low-ESR Surface-Mount Ceramic Capacitors (MLCCs) used in setting electrical characteristics.
(4) The device maintains a stable, regulated output voltage without a load.
(5) Pins 24, 19 can operate from VIN min of 1.74 V to a VIN max of 5.5 V. This rating is only for the series pass PMOS power FET. It allows the system design to use a lower voltage rating if the input voltage comes from a buck output.
(6) VIN minimum for line regulation values is 1.8 V.
(7) Dropout voltage is the voltage difference between the input and the output at which the output voltage drops to 100 mV below its nominal value.
7.7 Buck Converters SW1, SW2
Unless otherwise noted, VIN = 3.6 V, CIN = 10 µF, COUT = 10 µF, LOUT = 2.2 µH, and limits apply for TJ = 25°C, unless otherwise specified.(1) (2)(3)(4)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
VFB(5) |
Feedback voltage |
|
−3% |
|
3% |
|
VOUT |
Line regulation |
2.8 V < VIN < 5.5 V IOUT = 10 mA |
|
0.089 |
|
%/V |
Load regulation |
100 mA < IOUT < IMAX |
|
0.0013 |
|
%/mA |
Eff |
Efficiency |
Load current = 250 mA |
|
96% |
|
|
ISHDN |
Shutdown supply current |
EN is de-asserted |
|
0.01 |
1 |
µA |
ƒOSC |
Internal oscillator frequency |
Default oscillator frequency = 2 MHz |
1.6 |
2 |
2.4 |
MHz |
Default oscillator frequency = 2.1 MHz |
|
2.1 |
2.5 |
Default oscillator frequency = 2.1 MHz TJ = −40°C to 125°C |
1.7 |
|
|
IPEAK |
Buck1 peak switching current limit |
|
|
2 |
2.4 |
A |
Buck2 peak switching current limit |
|
|
2 |
2.4 |
IQ |
Quiescent current on(6) |
No load PFM mode |
|
33 |
|
µA |
No load PWM mode (forced PWM) |
|
2 |
|
mA |
RDSON (P) |
Pin-pin resistance PFET |
|
|
200 |
400 |
mΩ |
RDSON (N) |
Pin-pin resistance NFET |
|
|
180 |
400 |
TON |
Turnon time |
Start-up from shutdown |
|
500 |
|
µsec |
CIN |
Input capacitor |
Capacitance for stability |
10 |
|
|
µF |
COUT |
Output capacitor |
Capacitance for stability |
10 |
|
|
(1) All voltages are with respect to the potential at the GND pin.
(2) Minimum (MIN) and maximum (MAX) limits are specified by design, test, or statistical analysis. Typical (TYP) numbers represent the most likely norm.
(3) CIN, COUT: Low-ESR Surface-Mount Ceramic Capacitors (MLCCs) used in setting electrical characteristics.
(4) The device maintains a stable, regulated output voltage without a load.
(5) VIN ≥ VOUT + RDSON(P) (IOUT + 1/2 IRIPPLE). If these conditions are not met, voltage regulation will degrade as load increases.
(6) Quiescent current is defined here as the difference in current between the input voltage source and the load at VOUT.
7.8 I/O Electrical Characteristics
Limits apply over the entire junction temperature range for operation, TJ = −40°C to +125°C.
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
VIL |
Input low level |
|
|
|
0.4 |
V |
VIH |
Input high level |
|
0.7 × VDD |
|
|
7.9 Power On Reset Threshold/Function (POR)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
nPOR |
nPOR = Power-on reset for Buck1 and Buck2 |
Default = 60 ms |
|
60 |
|
ms |
Default = 130 µs |
|
130 |
|
µs |
nPOR Threshold |
Percentage of target voltage Buck1 or Buck2 |
VBUCK1 AND VBUCK2 rising |
|
92% |
|
|
VBUCK1 OR VBUCK2 falling |
|
82% |
|
VOL |
Output level low |
Load = IOL = 500 µA |
|
0.23 |
0.5 |
V |
7.10 Typical Characteristics — LDO
VIN = 3.6 V |
VOUT = 2.5 V |
Load = 100 mA |
Figure 1. Output Voltage Change vs Temperature (LDO1)
VIN = 3.6 V |
VOUT = 2.5 V |
Load = 0 to 150 mA |
Figure 3. Load Transient
VIN = 3.6 to 4.2 V |
VOUT = 2.5 V |
Load = 100 mA |
Figure 5. Line Transient (LDO1)
VIN = 3.6 V |
VOUT = 1.8 V |
Load = 100 mA |
Figure 2. Output Voltage Change vs Temperature (LDO2)
VIN = 3.6 V |
VOUT = 2.5 V |
Load = 150 to 300 mA |
Figure 4. Load Transient
VIN = 3.6 to 4.2 V |
VOUT = 1.8 V |
Load = 150 mA |
Figure 6. Line Transient (LDO2)
7.11 Typical Characteristics — Buck 2.8 V to 5.5 V
VIN = 2.8 V to 5.5 V, TA = 25°C
Figure 7. Shutdown Current vs. Temp
Figure 9. Output Voltage vs. Supply Voltage
Figure 8. Output Voltage vs. Supply Voltage
Figure 10. Output Voltage vs. Supply Voltage
7.12 Typical Characteristics — Bucks 1 and 2
Output current transitions from PFM mode to PWM mode for Buck 1.
Figure 11. Efficiency vs. Output Current
Figure 12. Efficiency vs. Output Current
Output Current transitions from PWM mode to PFM mode for Buck 2.
Figure 13. Efficiency vs. Output Current
Figure 14. Efficiency vs. Output Current
7.13 Typical Characteristics — Buck 3.6 V
VIN= 3.6 V, TA = 25°C, VOUT = 1.2 V unless otherwise noted
Figure 15. Load Transient Response
VIN = 3.6 to 4.2 V |
VOUT = 1.2 V |
Load = 250 mA |
|
|
|
Figure 17. Line Transient Response
VOUT = 1.2 V (PWM To PFM) |
|
|
|
|
Figure 16. Mode Change By Load Transients
VIN = 3 to 3.6 V |
VOUT = 3 V |
Load = 250 mA |
Figure 18. Line Transient Response