JAJS558H september 1998 – june 2023 LM2676
PRODUCTION DATA
Continuous mode switching waveforms VIN = 20 V, VOUT = 5 V, ILOAD = 500 mA L = 100 μH, COUT = 100 μF, COUTESR = 0.1 Ω | ||
A: VSW pin voltage = 10 V/div | ||
B: Inductor current = 0.2 A/div | ||
C: Output ripple voltage = 50 mV/div ac-coupled |
Load transient response for continuous mode VIN = 20 V, VOUT = 5 V, L = 100 μH, COUT = 100 μF, COUTESR = 0.1 Ω | ||
A: Output voltage = 100 mV/div, ac-coupled | ||
B: Load current = 100-mA to 500-mA load pulse | ||