JAJS627M april 2000 – may 2023 LM2676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
VFB | Feedback voltage | VIN = 8 V to 40 V, 100 mA ≤ IOUT ≤ 5 A, VOUT programmed for 5 V | 1.186 | 1.21 | 1.234 | V | |
over the entire junction temperature range of operation –40°C to 125°C | 1.174 | 1.246 | |||||
η | Efficiency | VIN = 12 V, ILOAD = 5 A | 88% |