JAJS627M april 2000 – may 2023 LM2676
PRODUCTION DATA
INDUCTOR REFERENCE NUMBER | INDUCTANCE (µH) | CURRENT (A) | RENCO | PULSE ENGINEERING | COILCRAFT | ||
---|---|---|---|---|---|---|---|
THROUGH HOLE | SURFACE MOUNT | THROUGH HOLE | SURFACE MOUNT | SURFACE MOUNT | |||
L23 | 33 | 1.35 | RL-5471-7 | RL1500-33 | PE-53823 | PE-53823S | DO3316-333 |
L24 | 22 | 1.65 | RL-1283-22-43 | RL1500-22 | PE-53824 | PE-53824S | DO3316-223 |
L25 | 15 | 2 | RL-1283-15-43 | RL1500-15 | PE-53825 | PE-53825S | DO3316-153 |
L29 | 100 | 1.41 | RL-5471-4 | RL-6050-100 | PE-53829 | PE-53829S | DO5022P-104 |
L30 | 68 | 1.71 | RL-5471-5 | RL6050-68 | PE-53830 | PE-53830S | DO5022P-683 |
L31 | 47 | 2.06 | RL-5471-6 | RL6050-47 | PE-53831 | PE-53831S | DO5022P-473 |
L32 | 33 | 2.46 | RL-5471-7 | RL6050-33 | PE-53932 | PE-53932S | DO5022P-333 |
L33 | 22 | 3.02 | RL-1283-22-43 | RL6050-22 | PE-53933 | PE-53933S | DO5022P-223 |
L34 | 15 | 3.65 | RL-1283-15-43 | — | PE-53934 | PE-53934S | DO5022P-153 |
L38 | 68 | 2.97 | RL-5472-2 | — | PE-54038 | PE-54038S | — |
L39 | 47 | 3.57 | RL-5472-3 | — | PE-54039 | PE-54039S | — |
L40 | 33 | 4.26 | RL-1283-33-43 | — | PE-54040 | PE-54040S | — |
L41 | 22 | 5.22 | RL-1283-22-43 | — | PE-54041 | P0841 | — |
L44 | 68 | 3.45 | RL-5473-3 | — | PE-54044 | — | — |
L45 | 10 | 4.47 | RL-1283-10-43 | — | — | P0845 | DO5022P-103HC |
REVERSE VOLTAGE (V) | SURFACE MOUNT | THROUGH HOLE | ||
---|---|---|---|---|
3 A | 5 A OR MORE | 3 A | 5 A OR MORE | |
20 | SK32 | — | 1N5820 | — |
SR302 | ||||
30 | SK33 | MBRD835L | 1N5821 | — |
30WQ03F | 31DQ03 | |||
40 | SK34 | MBRB1545CT | 1N5822 | — |
30BQ040 | 6TQ045S | MBR340 | MBR745 | |
30WQ04F | 31DQ04 | 80SQ045 | ||
MBRS340 | SR403 | 6TQ045 | ||
MBRD340 | ||||
50 or more | SK35 | — | MBR350 | — |
30WQ05F | 31DQ05 | |||
SR305 |