JAJS611O March   2000  – June 2016 LM2679

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Pin Configuration and Functions
  6. Specification
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics - 3.3 V
    6. 6.6  Electrical Characteristics - 5 V
    7. 6.7  Electrical Characteristics - 12 V
    8. 6.8  Electrical Characteristics - Adjustable
    9. 6.9  Electrical Characteristics - All Output Voltage Versions
    10. 6.10 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Switch Output
      2. 7.3.2 Input
      3. 7.3.3 C Boost
      4. 7.3.4 Ground
      5. 7.3.5 Current Adjust
      6. 7.3.6 Feedback
    4. 7.4 Device Functional Modes
      1. 7.4.1 Soft Start
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Design Considerations
      2. 8.1.2 Inductor
      3. 8.1.3 Output Capacitor
      4. 8.1.4 Input Capacitor
      5. 8.1.5 Catch Diode
      6. 8.1.6 Boost Capacitor
      7. 8.1.7 Adjustable Current Limit, RADJ
      8. 8.1.8 Soft-Start Capacitor, CSS
      9. 8.1.9 Additional Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Typical Application for All Output Voltage Versions
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Capacitor Selection Guides
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Fixed Output Voltage Design Example
        1. 8.2.2.1 Detailed Design Procedure
          1. 8.2.2.1.1 Capacitor Selection
      3. 8.2.3 Adjustable Output Design Example
        1. 8.2.3.1 Detailed Design Procedure
          1. 8.2.3.1.1 Capacitor Selection
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 関連資料
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報
    1. 12.1 VSONパッケージのデバイス

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Specification

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
Input supply voltage 45 V
Soft-start pin voltage –0.1 6 V
Switch voltage to ground(3) –1 VIN V
Boost pin voltage VSW + 8 V V
Feedback pin voltage –0.3 14 V
Power dissipation Internally limited
Soldering temperature   Wave (4 s) 260 °C
Infrared (10 s) 240
Vapor phase (75 s) 219
Storage Temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.
(3) The absolute maximum specification of the switch voltage to ground applies to DC voltage. An extended negative voltage limit of –10 V applies to a pulse of up to 20 ns, –6 V of 60 ns and –3 V of up to 100 ns.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) ESD was applied using the human-body model, a 100-pF capacitor discharged through a 1.5-kΩ resistor into each pin.

6.3 Recommended Operating Conditions

MIN MAX UNIT
Supply voltage 8 40 V
Junction temperature, TJ –40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) LM2679 UNIT
NDZ
(TO-220)
KTW
(TO-263)
NHM
(VSON)
7 PINS 7 PINS 14 PINS
RθJA Junction-to-ambient thermal resistance See(2) 65 °C/W
See(3) 45
See(4) 56
See(5) 35
See(6) 26
See(7) 55
See(8) 29
RθJC(top) Junction-to-case (top) thermal resistance 2 2 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.
(2) Junction to ambient thermal resistance (no external heat sink) for the 7-lead TO-220 package mounted vertically, with ½ inch leads in a socket, or on a PCB with minimum copper area.
(3) Junction to ambient thermal resistance (no external heat sink) for the 7-lead TO-220 package mounted vertically, with ½ inch leads soldered to a PCB containing approximately 4 square inches of (1 oz.) copper area surrounding the leads.
(4) Junction to ambient thermal resistance for the 7-lead DDPAK mounted horizontally against a PCB area of 0.136 square inches (the same size as the DDPAK package) of 1 oz. (0.0014 in. thick) copper.
(5) Junction to ambient thermal resistance for the 7-lead DDPAK mounted horizontally against a PCB area of 0.4896 square inches
(3.6 times the area of the DDPAK package) of 1 oz. (0.0014 in. thick) copper.
(6) Junction to ambient thermal resistance for the 7-lead DDPAK mounted horizontally against a PCB copper area of 1.0064 square inches (7.4 times the area of the DDPAK 3 package) of 1 oz. (0.0014 in. thick) copper. Additional copper area reduces thermal resistance further.
(7) Junction to ambient thermal resistance for the 14-lead VSON mounted on a PCB copper area equal to the die attach paddle.
(8) Junction to ambient thermal resistance for the 14-lead VSON mounted on a PCB copper area using 12 vias to a second layer of copper equal to die attach paddle. Additional copper area reduces thermal resistance further. For layout recommendations, see AN-1187 Leadless Leadfram Package (LLP).

6.5 Electrical Characteristics – 3.3 V

Specifications apply for TA = TJ = 25°C and RADJ = 5.6 kΩ (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
VOUT Output voltage VIN = 8 V to 40 V,
100 mA ≤ IOUT ≤ 5 A
TJ = 25°C 3.234 3.3 3.366 V
TJ = –40°C to 125°C 3.201 3.399
η Efficiency VIN = 12 V, ILOAD = 5 A 82%
(1) All room temperature limits are 100% tested during production with TA = TJ = 25°C. All limits at temperature extremes are specified through correlation using standard Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical values are determined with TA = TJ = 25°C and represent the most likely norm.

6.6 Electrical Characteristics – 5 V

Specifications apply for TA = TJ = 25°C and RADJ = 5.6 kΩ (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
VOUT Output voltage VIN = 8 V to 40 V,
100 mA ≤ IOUT ≤ 5 A
TJ = 25°C 4.9 5 5.1 V
TJ = –40°C to 125°C 4.85 5.15
η Efficiency VIN = 12 V, ILOAD = 5 A 84%
(1) All room temperature limits are 100% tested during production with TA = TJ = 25°C. All limits at temperature extremes are specified through correlation using standard Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical values are determined with TA = TJ = 25°C and represent the most likely norm.

6.7 Electrical Characteristics – 12 V

Specifications apply for TA = TJ = 25°C and RADJ = 5.6 kΩ (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
VOUT Output voltage VIN = 15 V to 40 V,
100 mA ≤ IOUT ≤ 5 A
TJ = 25°C 11.76 12 12.24 V
TJ = –40°C to 125°C 11.64 12.36
η Efficiency VIN = 24 V, ILOAD = 5 A 92%
(1) All room temperature limits are 100% tested during production with TA = TJ = 25°C. All limits at temperature extremes are specified through correlation using standard Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical values are determined with TA = TJ = 25°C and represent the most likely norm.

6.8 Electrical Characteristics – Adjustable

Specifications apply for TA = TJ = 25°C and RADJ = 5.6 kΩ (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
VFB Feedback voltage VIN = 8 V to 40 V,
100 mA ≤ IOUT ≤ 5 A,
VOUT programmed for 5 V
TJ = 25°C 1.186 1.21 1.234 V
TJ = –40°C to 125°C 1.174 1.246
η Efficiency VIN = 12 V, ILOAD = 5 A 84%
(1) All room temperature limits are 100% tested during production with TA = TJ = 25°C. All limits at temperature extremes are specified through correlation using standard Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical values are determined with TA = TJ = 25°C and represent the most likely norm.

6.9 Electrical Characteristics – All Output Voltage Versions

Specifications are for TA = TJ = 25°C, VIN = 12 V for the 3.3 V, 5-V, and adjustable versions, and VIN = 24 V for the 12-V version (unless otherwise specified).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IQ Quiescent current VFEEDBACK = 8 V for 3.3-V, 5-V, and adjustable versions,
VFEEDBACK = 15 V for 12-V version
4.2 6 mA
VADJ Current limit adjust voltage TJ = 25°C 1.181 1.21 1.229 V
TJ = –40°C to 125°C 1.169 1.246
ICL Current limit RADJ = 5.6 kΩ(1) TJ = 25°C 5.5 6.3 7.6 A
TJ = –40°C to 125°C 5.3 8.1
IL Output leakage current VIN = 40 V, soft-start pin = 0 V VSWITCH = 0 V 1 1.5 mA
VSWITCH = −1 V 6 15
RDS(ON) Switch ON-resistance ISWITCH = 5 A TJ = 25°C 0.12 0.14 Ω
TJ = –40°C to 125°C 0.225
fO Oscillator frequency Measured at switch pin TJ = 25°C 260 kHz
TJ = –40°C to 125°C 225 280
D Duty cycle Maximum duty cycle 91%
Minimum duty cycle 0%
IBIAS Feedback bias
current
VFEEDBACK = 1.3 V (adjustable version only) 85 nA
VSFST Soft-start threshold voltage TJ = 25°C 0.63 V
TJ = –40°C to 125°C 0.53 0.74
ISFST Soft-start pin current Soft-start pin = 0 V TJ = 25°C 3.7 μA
TJ = –40°C to 125°C 6.9
(1) The peak switch current limit is determined by the following relationship: ICL = 37,125 / RADJ

6.10 Typical Characteristics

LM2679 10084704.png Figure 1. Normalized Output Voltage
LM2679 10084706.png Figure 3. Efficiency vs Input Voltage
LM2679 10084708.png Figure 5. Switch Current Limit
LM2679 10084712.png Figure 7. Switching Frequency
LM2679 10084715.png
Continuous Mode Switching Waveforms VIN = 20 V, VOUT = 5 V,
ILOAD = 5 A, L = 10 μH, COUT = 400 μF, COUTESR = 13 mΩ
A. VSW pin voltage, 10 V/div
B. Inductor current, 2 A/div
C. Output ripple voltage, 20 mV/div AC-coupled
Figure 9. Horizontal Time Base: 1 μs/div
LM2679 10084717.png
Load Transient Response for Continuous Mode VIN = 20 V,
VOUT = 5 V, L = 10 μH, COUT = 400 μF, COUTESR = 13 mΩ
A. Output voltage, 100 mV/div, AC-coupled
B. Load current: 500-mA to 5-A load pulse
Figure 11. Horizontal Time Base: 100 μs/div
LM2679 10084705.png Figure 2. Line Regulation
LM2679 10084707.png Figure 4. Efficiency vs ILOAD
LM2679 10084709.png Figure 6. Operating Quiescent Current
LM2679 10084713.png Figure 8. Feedback Pin Bias Current
LM2679 10084716.png
Discontinuous Mode Switching Waveforms VIN = 20 V, VOUT = 5 V,
ILOAD = 500 mA, L = 10 μH, COUT = 400 μF, COUTESR = 13 mΩ
A. VSW pin voltage, 10 V/div
B. Inductor current, 1 A/div
C. Output ripple voltage, 20 mV/div AC-coupled
Figure 10. Horizontal Time Base: 1 μs/div
LM2679 10084718.png
Load Transient Response for Discontinuous Mode VIN = 20 V,
VOUT = 5 V, L = 10 μH, COUT = 400 μF, COUTESR = 13 mΩ
A. Output voltage, 100 mV/div, AC-coupled
B. Load current: 200-mA to 3-A load pulse
Figure 12. Horizontal Time Base: 200 μs/div