JAJSA73K September 2004 – September 2018 LM2734
PRODUCTION DATA.
The LM2734 has a shutdown mode that is controlled by the enable pin (EN). When a logic low voltage is applied to EN, the part is in shutdown mode and its quiescent current drops to typically 30 nA. Switch leakage adds another 40 nA from the input supply. The voltage at this pin must never exceed VIN + 0.3 V.