JAJSA73K September 2004 – September 2018 LM2734
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BOOST | 1 | I | Boost voltage that drives the internal NMOS control switch. A bootstrap capacitor is connected between the BOOST and SW pins. |
GND | 2 | GND | Signal and Power ground pin. Place the bottom resistor of the feedback network as close as possible to this pin for accurate regulation. |
FB | 3 | I | Feedback pin. Connect FB to the external resistor divider to set output voltage. |
EN | 4 | I | Enable control input. Logic high enables operation. Do not allow this pin to float or be greater than VIN + 0.3 V. |
VIN | 5 | I | Input supply voltage. Connect a bypass capacitor to this pin. |
SW | 6 | O | Output switch. Connects to the inductor, catch diode, and bootstrap capacitor. |