JAJSAQ9F November 2008 – September 2016 LM27341 , LM27341-Q1 , LM27342 , LM27342-Q1
PRODUCTION DATA.
LM2734xおよびLM2734x-Q1レギュレータは、モノリシックな高周波数のPWM降圧型DC/DCコンバータで、10ピンのWSONと10ピンのMSOP-PowerPADパッケージで供給されます。局所的なDC/DC変換を高速な過渡応答および正確なレギュレーションとともに、可能な限り小さなPCB面積で実現するために必要な、すべてのアクティブ機能が搭載されています。
LM2734xおよびLM2734x-Q1は、最小限の外付け部品だけで簡単に使用できます。それぞれ1.5Aと2Aの負荷を駆動する能力を持ち、内部の150mΩ NMOSスイッチにより、利用可能な最高の電力密度を実現します。世界最高クラスの制御回路により、オン時間を65nsまで減らすことが可能で、非常に高い周波数での変換をサポートします。スイッチング周波数は内部的に2MHzに設定され、1~2.35MHzの範囲内で同期可能なため、非常に小さな表面実装のコイルとチップ・コンデンサを使用できます。動作周波数が非常に高いにもかかわらず、90%までの高い効率を簡単に実現できます。外部からのシャットダウン機能が搭載されており、70nAという非常に低いシャットダウン電流で動作します。LM2734xおよびLM2734x-Q1は、ピーク電流モード制御と内部的な補償によって、広範な動作条件において高性能のレギュレーションを実現します。追加機能として、内部的なソフトスタート回路による突入電流の低減、パルス単位の電流制限、サーマル・シャットダウン、出力過電圧保護が搭載されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LM2734x LM2734x-Q1 |
MSOP-PowerPAD (10) | 4.90mm×3.00mm |
WSON (10) | 3.00mm×3.00mm |
Changes from E Revision (April 2013) to F Revision
Changes from D Revision (April 2013) to E Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1, 2 | SW | O | Output switch. Connects to the inductor, catch diode, and bootstrap capacitor. |
3 | BOOST | I | Boost voltage that drives the internal NMOS control switch. A bootstrap capacitor is connected between the BOOST and SW pins. |
4 | EN | I | Enable control input. Logic high enables operation. Do not allow this pin to float or be greater than VIN + 0.3 V. |
5 | SYNC | I | Frequency synchronization input. Drive this pin with an external clock or pulse train. Ground it to use the internal clock. |
6 | FB | I | Feedback pin. Connect FB to the external resistor divider to set output voltage. |
7 | GND | G | Signal and power ground pin. Place the bottom resistor of the feedback network as close as possible to this pin for accurate regulation. |
8 | AVIN | I | Supply voltage for the control circuitry. |
9, 10 | PVIN | I | Supply voltage for output power stage. Connect a bypass capacitor to this pin. |
DAP | DAP | G | Signal or power ground and thermal connection. Tie this directly to GND (pin 7). See Application Information regarding optimum thermal layout. |