The LM2765 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide up to 20 mA of output current.
The LM2765 operates at 50-kHz switching frequency to reduce output resistance and voltage ripple. With an operating current of only 130 µA (operating efficiency greater than 90% with most loads) and 0.1-µA typical shutdown current, the LM2765 provides ideal performance for battery powered systems. The device is manufactured in a 6-pin SOT-23 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM2765 | SOT-23 (6) | 2.90 mm × 1.60 mm |
space
space
space
space
Changes from C Revision (May 2013) to D Revision
Changes from B Revision (May 2013) to C Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | V+ | Power | Power supply positive voltage input |
2 | GND | Ground | Power supply ground input |
3 | CAP− | Power | Connect this pin to the negative terminal of the charge-pump capacitor. |
4 | SD | Input | Shutdown control pin; tie this pin to ground in normal operation. |
5 | OUT | Power | Positive voltage output |
6 | CAP+ | Power | Connect this pin to the positive terminal of the charge-pump capacitor. |