JAJSCI0B August 2016 – February 2017 LM27762
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
C1+ | 10 | Power | Positive terminal for C1 |
C1– | 9 | Power | Negative terminal for C1 |
CP | 5 | Power | Negative unregulated output voltage |
EN+ | 12 | Input | Enable input for the positive LDO, Active high |
EN– | 8 | Input | Enable input for the charge pump and negative LDO, Active high |
FB+ | 2 | Power | Feedback input. Connect FB+ to an external resistor divider between OUT+ and GND. DO NOT leave unconnected. |
FB– | 7 | Power | Feedback input. Connect FB– to an external resistor divider between OUT– and GND. DO NOT leave unconnected. |
GND | 4 | Ground | Ground |
OUT+ | 11 | Power | Regulated positive output voltage |
OUT– | 6 | Power | Regulated negative output voltage |
PGOOD | 1 | Output | Power Good flag; open drain; Logic 0 = power good, Logic 1 = power not good. Connect to ground if not used. |
VIN | 3 | Power | Positive power supply input |
Thermal Pad | — | Ground | Ground. DO NOT leave unconnected. |