JAJSAM0A October 2006 – September 2017 LM2853
PRODUCTION DATA.
These are several guidelines to follow while designing the PCB layout for an LM2853 application.
ID | PART NUMBER | TYPE | SIZE | PARAMETERS | QTY | VENDOR |
---|---|---|---|---|---|---|
U1 | LM2853MH-3.3 | 3A Buck | HTSSOP-14 | 3.3 V | 1 | TI |
CIN | GRM31CR60J476ME19 | Capacitor | 1206 | 47 µF | 1 | Murata |
CBYP | GRM21BR71C105KA01 | Capacitor | 0805 | 1 µF | 1 | Murata |
CSS | VJ0805Y222KXXA | Capacitor | 0603 | 2.2 nF | 1 | Vishay-Vitramon |
LO | DO3316P-682 | Inductor | DO3316P | 6.8 µH | 1 | Coilcraft |
CO | 594D127X06R3C2T | Capacitor | C Case | 120 μF (85 mΩ) | 1 | Vishay-Sprague |
ID | PART NUMBER | TYPE | SIZE | PARAMETERS | QTY | VENDOR |
---|---|---|---|---|---|---|
U1 | LM2853MH-1.2 | 3A Buck | HTSSOP-14 | 1.2 V | 1 | TI |
CIN | GRM31CR60J476ME19 | Capacitor | 1206 | 47 µF | 1 | Murata |
CBYP | GRM21BR71C105KA01 | Capacitor | 0805 | 1 µF | 1 | Murata |
CSS | VJ0805Y222KXXA | Capacitor | 0603 | 2.2 nF | 1 | Vishay-Vitramon |
LO | DO3316P-472 | Inductor | DO3316P | 4.7 μH | 1 | Coilcraft |
CO | NOSD157M006R0070 | Capacitor | D Case | 150 μF (70 mΩ) | 1 | AVX |