JAJSAM0A October 2006 – September 2017 LM2853
PRODUCTION DATA.
NO. | NAME | DESCRIPTION |
---|---|---|
1 | AVIN | Input Voltage for Control Circuitry |
2 | EN | Enable |
3 | SGND | Low noise ground |
4 | SS | Soft-Start Pin |
5 | NC | No Connect. This pin must be tied to ground. |
6,7 | PVIN | Input Voltage for Power Circuitry |
8,9 | SW | Switch Pin |
10,11 | PGND | Power Ground |
12,13 | NC | No-Connect. These pins must be tied to ground. |
14 | SNS | Output Voltage Sense Pin |
Exposed Pad | EP | The exposed pad is internally connected to GND, but it cannot be used as the primary GND connection. The exposed pad should be soldered to an external GND plane. |