JAJSAY1E March 2008 – October 2017 LM2854
PRODUCTION DATA.
If the EN input of the LM2854 is above VIH and the SS pin is above 0.8 V, output is regulated normally. If EN is reduced to less than VIH – VEN(HSY), the LM2854 enters shutdown mode. If the high-side current limit is activated or SS is pulled to below 0.8 V, the LM2854 enters soft-start and track mode.