JAJSAY1E March 2008 – October 2017 LM2854
PRODUCTION DATA.
A divider resistor network from VOUT to the FB pin determines the desired output voltage as shown in Equation 11.
RFB1 is defined based on the voltage loop requirements and RFB2 is then selected for the desired output voltage. These resistors are normally selected as 0.5% or 1% tolerance.