JAJSAY1E March 2008 – October 2017 LM2854
PRODUCTION DATA.
This section provides several application solutions with an associated bill of materials, listed in Table 5 to Table 7. All bill of materials reference the schematic in Figure 44. The compensation for each solution was optimized to work over the full input range. Many applications have a fixed input voltage rail. It is possible to modify the compensation to obtain a faster transient response for a given input voltage operating point.
REF DES | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N |
---|---|---|---|---|
U1 | Synchronous Buck Regulator | HTSSOP-16 | Texas Instruments | LM2854MHX-500 |
CIN | 47 µF, X5R, 10 V | 1210 | TDK | C3225X5R1A476M |
CO | 100 µF, X5R, 6.3 V | 1210 | TDK | C3225X5R0J107M |
LO | 1.5 µH, 9.7 mΩ, 10 A | 7.1 × 6.5 × 3.0 mm | TDK | SPM6530T-1R5M100 |
RFB1 | 249 kΩ | 0603 | Vishay Dale | CRCW06032493F-e3 |
RFB2 | 80.6 kΩ | 0603 | Vishay Dale | CRCW060328062F-e3 |
RCOMP | 1 kΩ | 0603 | Vishay Dale | CRCW06031001F-e3 |
RF | 1 Ω | 0603 | Vishay Dale | CRCW06031R0F-e3 |
CCOMP | 33 pF, ±5%, C0G, 50 V | 0603 | TDK | C1608C0G1H330J |
CSS | 10 nF, ±10%, X7R, 16 V | 0603 | Murata | GRM188R71C103KA01 |
CF | 1.0 µF, ±10%, X7R, 10 V | 0603 | Murata | GRM188R71A105KA61 |
REF DES | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N |
---|---|---|---|---|
U1 | Synchronous Buck Regulator | HTSSOP-16 | Texas Instruments | LM2854MHX-1000 |
CIN | 150 µF, 6.3 V, 18 mΩ | C2, 6 × 3.2 × 1.8 mm | Sanyo | 6TPE150MIC2 |
CO | 330 µF, 6.3 V, 18 mΩ | D3L, 7.3 × 4.3 × 2.8 mm | Sanyo | 6TPE330MIL |
LO | 2.2 µH, 16 mΩ, 7 A | 6.47 × 6.86 × 3 mm | Vishay Dale | IHLP2525CZER2R2M11 |
RFB1 | 100 kΩ | 0603 | Vishay Dale | CRCW06031003F-e3 |
RFB2 | 47.5 kΩ | 0603 | Vishay Dale | CRCW060324752F-e3 |
RCOMP | 15 kΩ | 0603 | Vishay Dale | CRCW06031502F-e3 |
RF | 1 Ω | 0603 | Vishay Dale | CRCW06031R0F-e3 |
CCOMP | 330 pF, ±5%, C0G, 50 V | 0603 | TDK | C1608C0G1H331J |
CSS | 10 nF, ±10%, X7R, 16 V | 0603 | Murata | GRM188R71C103KA01 |
CF | 1 µF,±10%, X7R, 10 V | 0603 | Murata | GRM188R71A105KA61 |
REF DES | DESCRIPTION | CASE SIZE | MANUFACTURER | MANUFACTURER P/N |
---|---|---|---|---|
U1 | Synchronous Buck Regulator | HTSSOP-16 | Texas Instruments | LM2854MHX-1000 |
CIN | 47 µF, X5R, 6.3 V | 1206 | TDK | C3216X5R0J476M |
CO | 47 µF, X5R, 6.3 V | 1206 | TDK | C3216X5R0J476M |
LO | 0.47 µH, 14.5 mΩ, 7 A | 4.06 × 4.45 × 2.00 mm | Vishay Dale | IHLP1616BZER0R47M11 |
RFB1 | 110 kΩ | 0402 | Vishay Dale | CRCW04021103F-e3 |
RCOMP | 1 kΩ | 0402 | Vishay Dale | CRCW04021001F-e3 |
RF | 1 Ω | 0402 | Vishay Dale | CRCW04021R0F-e3 |
CCOMP | 27 pF, ±5%, C0G, 50 V | 0402 | Murata | GRM1555C1H270JZ01 |
CSS | 10 nF, ±10%, X7R, 16 V | 0402 | Murata | GRM155R71C103KA01 |
CF | 1 µF, ±10%, X7R, 10 V | 0402 | Murata | GRM155R61A105KE15 |